Floor Cleanouts Blueline FRPP/SS NH

Chemical Waste Floor Cleanouts - Blueline Polypropylene With SS Topworks

  • Features an adjustable stainless steel top assembly
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Available in 2 in., 3 in., and 4 in. sizes

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Blueline FRPP/SS NH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.