Floor Cleanouts Blueline FRPP NH

Chemical Waste Floor Cleanouts - Blueline Polypropylene

  • Made from flame retardant and chemical resistant Blueline FRPP
  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Available with round or square covers in brushed bronze or nickel bronze
  • Available in 3 in. and 4 in. sizes

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Floor Cleanouts Blueline FRPP NH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.