Running Traps Blueline FRPP SF

Chemical Waste Running Traps - Blueline Polypropylene SF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Made from flame retardant and chemical resistant Blueline FRPP or Plenum Plus PVDF for superior chemical resistance
  • Available in 1-1/2 in. and 2 in. sizes
  • Used in chemical waste drainage applications

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Running Traps Blueline FRPP SF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.