Reducing Long Turn Wyes Plenum Plus PVDF NH

Chemical Waste Reducing Long Turn Wyes - Plenum+ PVDF

  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
  • Available in nine sizes
  • Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reducing Long Turn Wyes Plenum Plus PVDF NH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA