Plug Plenum Plus PVDF Universal
Plenum Plus PVDF Waste Plugs are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. They are available in standard models in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes. Countertersunk models come in 2 in., 3 in., and 4 in. sizes.
Features
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Standard and Countersunk models are available
- Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens
- Used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Plug Plenum Plus PVDF Universal
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.