Plug Blueline FRPP Universal

Chemical Waste FIPT Plugs - Blueline Polypropylene

  • Made from flame retardant and chemical resistant Blueline FRPP
  • Standard and Countersunk models are available
  • Used in chemical waste drainage applications
  • Molded from proxylene blueline resin, a flame retardant thermoplastic material

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Plug Blueline FRPP Universal

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.