P-Traps Blueline FRPP SF

Chemical Waste P-Traps - Blueline Polypropylene SF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Made from flame retardant and chemical resistant Blueline FRPP
  • Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
  • Used in chemical waste drainage applications

Select options below to identify the UPC, Order Code, and Repair Kit for a specific P-Traps Blueline FRPP SF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA