P-Traps Accessories Universal
Universal Accessories include Replacement UTP Washers in sizes 1-1/2 in. and 2 in. P-Trap universal replacement washers is designed for use with Orion adjustable p-traps.
Features
- Convenient replacement washers in two sizes
- Available in sizes 1-1/2 in. and 2 in.
- P-Trap universal replacement washers
- Designed for use with Orion adjustable p-traps
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific P-Traps Accessories Universal
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |