Couplings RFCF Blueline FRPP
Blueline FRPP RFCF Couplings are used to join Blueline FRPP pipe and fittings when using the Rionfuse CF electrofusion joining method. This method makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine. Blueline FRPP is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. It is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Couplings are available in 1 -1/2 in., 2 in., 3 in, 4 in., and 6 in. sizes..
Features
- For joining Blueline FRPP pipe and fittings when using the Rionfuse CF electrofusion joining method
- Creates permanent hermetically-sealed joints
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Used in chemical waste drainage applications
Literature
-
- Flyer - Rionfuser RF-3000LE
- Installation Instructions - Couplings Rionfuse CF
- Maintenance Manual - Rionfuser Machine Error Codes
- Maintenance Manual - Rionfuser Machine Error Codes - French
- Maintenance Manual - Rionfuser Machine Error Codes - Spanish
- Manual - RionFuser Data Download Instructions
- Manual - RionFuser Data Download Instructions - French
- Manual - RionFuser Data Download Instructions - Spanish
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
- Specification Sheet - Rionfuser Electrofusion Processor RF-3000LE
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings RFCF Blueline FRPP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.