Couplings Plenum Plus PVDF SF

Chemical Waste Couplings - Plenum+ PVDF

  • Used to join Plenum Plus PVDF pipe and fittings when the Socket Fusion method is used.
  • Creates tight, leak-free, and reconfigurable joints in chemical waste drainage applications
  • Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
  • Socket Fusion creates strong, durable, and hermetically-sealed joints

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings Plenum Plus PVDF SF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.