Couplings Plenum Plus PVDF NH
Plenum Plus PVDF No-Hub Couplings are used to join Plenum Plus PVDF pipe and fittings when using the No-Hub mechanical joint method. No-Hub is an economical, fast, and easy method that requires torquing to 60 in-lb. Its 300 series stainless steel outer coupling and plated 5/16 inch bolts create tight, leak-free, and reconfigurable joints in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, which makes it ideal for demanding applications. Couplings are available in 1-1/2 in., 2 in., 3 in, 4 in., and 6 in. sizes
Features
- Used to join Plenum Plus PVDF pipe and fittings when using the No-Hub mechanical joint method
- Creates tight, leak-free, and reconfigurable joints in chemical waste drainage applications
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- No-Hub mechanical joint method requires torquing to 60 in-Ib
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings Plenum Plus PVDF NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.