Couplings EPDM/SS NH
EPDM/SS No-Hub corrugated couplings are reliable, economical, and easy to install in chemical drainage applications. They require standard torqueing tools to tighten. The simplified design and installation method make Orion No-Hub couplings ideal for under-counter assembly. If piping system additions or modifications are anticipated, the No-Hub design allows for easy disassembly and reconfiguration. The strength and security of our corrugated stainless steel outer band combined with the chemical resistance and no wetted metal surfaces of the inner coupling body result in a joining system that is durable, versatile, and economical to install.
Features
- Creates strong, tight, and reconfigurable joints in chemical waste drainage applications
- The one-piece design of the stainless-steel outer shell offers easier and faster installation
- The ribbing design of the outer shell provides consistent compression on the inner liner for more reliable performance
- Available in 1 1/2", 2", 3", 4", and 6" sizes
- No-Hub mechanical joint method requires torqueing
- Used to join Blueline FRPP, Brownline PVDF pipe and fittings
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings EPDM/SS NH
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.