Couplings Blueline FRPP NH
Blueline FRPP No-Hub Couplings are used to join Blueline FRPP pipe and fittings when using the No-Hub mechanical joint method. No-Hub is an economical, fast, and easy method that requires torquing to 60 in-lb. Its 300 series stainless steel outer coupling and plated 5/16 inch bolts create tight, leak-free, and reconfigurable joints in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Blueline FRPP is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Couplings are available in 1-1/2 in., 2 in., 3 in, 4 in., and 6 in. sizes.
Features
- Used to join Blueline FRPP pipe and fittings when using the No-Hub mechanical joint method
- Creates tight, leak-free, and reconfigurable joints in chemical waste drainage applications
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- No-Hub mechanical joint method requires torquing to 60 in-Ib
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Couplings Blueline FRPP NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.