Bottle Traps Accessories Universal

Chemical Waste Bottle Traps Accessories - Universal

  • Select from various sizes of Bottles and gaskets
  • Three sizes of polypropylene Bottles
  • Bottle Traps BT-1 and BT-3
  • Replacement EPDM Gaskets for BT-1 , BT-2, and BT-3

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Bottle Traps Accessories Universal

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA