45 Elbows Plenum Plus PVDF NH
Plenum Plus PVDF 45 Elbows are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, which makes it ideal for demanding applications. There are two methods for joining fittings and pipe. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.
Features
- Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
- Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Rionfuse CF electrofusion joining system makes it easy to create strong joints
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 45 Elbows Plenum Plus PVDF NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |