ProSense
Water Softeners with ProSense Valves
Sales Channel: Dealer
ProSense twin series water softening systems combine the high efficiency advantages of a twin alternating unit with the benefits of having water quality sensors. As the resin bed exhausts, two sensors monitor its exhaustion rate. At the same time, the turbine meter in the control valve is feeding water volume data into the controller. The controller compares the exhaustion rate against the water volume used and, at each regeneration cycle, recalculates the water hardness value in the programming. Combining a meter with resin exhaustion sensor technology, ProSense series water softeners solve the efficiency issues created by changing water hardness.
Features
- ProSense system design delivers consistent performance while saving regenerant and water
- Precise, microprocessor based controls with advanced sensors that respond to changing water conditions, protect water quality, and conserve resources
- Twin alternating tanks for constant conditioning without interruption
- Upflow regeneration eliminates resin bed compaction and improves efficiency
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ProSense
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.