LFWAMV

Lead Free* Brass Angle Meter Valves

  • For residential and light commercial incoming water supply service
  • Available with or without waste feature
  • Lead Free* construction complies with Lead Free* installation requirements
  • Sizes: 3⁄4 in. – 1 in. (20 – 25mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWAMV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA