GBV

2-Piece Brass Gas Ball Valves

  • Used in residential and commercial applications for manufactured natural gas and LP gas on in-house and indoor piping systems
  • Complies with ANSI standards for gas piping and is UL, CSA, and MEA approved
  • Available with female NPT end connections or female NPT x Flare end connections
  • Maximum Working Pressure: 5psi (34 kPa) WOG non-shock

Select options below to identify the UPC, Order Code, and Repair Kit for a specific GBV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.