G4000-FDA
2-Piece, Full Port, Cast Iron, FDA Approved Flanged Ball Valves
Series G4000-FDA 2-Piece, Full Port, Cast Iron FDA Approved Flanged Ball Valves are used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a clean cosmetic appearance is desired. It features a stainless steel ball and stem, PTFE seats and packing, a ductile iron hand, a steel-plated stop plate, and fused epoxy coating on all valve surfaces. Series G4000-FDA is FDA approved and is ideal for potable water and food contact applications. Pressure Rated at 200psi CWP (non-shock).
Features
- Used in commercial, industrial, and process applications requiring a non-corrosive body finish or where a finished appearance is desired
- FDA approved and ideal for potable water and food contact applications
- Same end-to-end dimensions as conventional flanged iron gate valves
- Quarter-turn open or closed operation
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific G4000-FDA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |