Waste Neutralization Applications

Have a question or two?

Talk to a local expert to find the
answers you’re looking for.
Talk to an Expert

Your manufacturing pipeline produces a variety of chemicals. Neutralizing your waste may be required.


Neutralization tanks are used to alter the pH level of corrosive waste drainage – by chemical neutralization or dilution – so the treated effluent can be safely discharged into sanitary sewer systems in compliance with local regulations.

Design an effective tank. Consider the factors – such as material compatibility, size, and shape – and how crucial it is in ensuring efficient waste treatment of your facility.

Monitor your system reliably. Help prevent potential environmental contamination and costly cleanup efforts by detecting any leaks, high levels, and pH abnormalities in the tanks. In addition, regular monitoring allows for early detection of any system failures, allowing for prompt repairs, and minimizing downtime.

Help sustain the environment. Maintaining operational efficiency and promoting environmental sustainability are key, especially at laboratories, pharmaceutical facilities, and food & beverages plants that produce solvents, acids, and bases that may harm the surrounding community.


View All Orion Drainage Tanks and System Monitoring Products

Applications

Gloved hand holding petri dish

Neutralization

Neutralization Tanks are centralized and alter the pH level of corrosive waste drainage so the treated effluent can be safely discharged into sanitary sewer systems in compliance with local regulations.

Semiconductors

Battery

Pharmaceutical/Healthcare

Food & Beverage

Lab technician emptying beaker of fluid

Dilution

Dilution Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes and typically installed at the point of use.

Pharmaceutical/Healthcare

Education/Laboratories

Battery Manufacturing Plant

System Monitoring

Used to warn of high tank levels, detect leaks, and regulate pH levels.

Semiconductors

Battery

Pharmaceutical/Healthcare

Education/Laboratories

Food & Beverage

Our experts are ready to help!



Tell us about your project and one of your local experts will contact you.