OneFlow, the better alternative to a water softener
OneFlow® is the environmentally-friendly way to prevent scale buildup. Through media-assisted crystallization (MAC), dissolved calcium, magnesium and bicarbonate ions are attracted to the surface of the media where they become supersaturated and converted into harmless microscopic crystals. Once formed, these crystals then move away from the media and flow freely through the plumbing system, unable to form hard scale on internal plumbing surfaces.
OneFlow maintains...
water heaters
Without scale buildup on the
heat exchanger, your water
heater can efficiently transfer
energy to the water, keeping
energy bills in check.
bathroom fixtures
Make scrubbing and polishing
a thing of the past. Soap and
shampoo residue rinses off
quickly and more easily than
with untreated water.
coffee makers
Unlike salt-based water
softeners, OneFlow treats
water without affecting its
taste. Enjoy your coffee just
like usual.
washing machines and dishwashers
Preventing scale buildup
improves appliance lifespan
without impacting the
effectiveness of detergents.
Smart & Connected Water Quality Monitoring
Get alerts via text or email when it's time to replace your media
Monitor displays days remaining, percent media life consumed, and total water usage volume
Available on select OneFlow residential and commercial systems
Why Choose OneFlow?
- No salt or additional chemicals required
- No backwashing required and zero discharge
- Consistent scale control performance
- Compact and simple installation
- Safe for pipes and appliances
- Minimal maintenance
- Conserved water quality
- Get alerts when it's time to replace your media (select systems)
Residential Systems
Scale prevention for your water heater or the whole home.
View all Residential Systems
Commercial Systems
Point-of-entry and point-of-use systems for use in commercial and institutional facilities.
View all Commercial Systems
What to Expect
- Improves operating efficiencies of all water using appliances
- Extends life of capital equipment
- Retains important mineral such as calcium and magnesium
- Virtually maintenance free, no salt or chemicals to constantly add
- Reverses existing scale problems on internal plumbing systems
OneFlow Resources
Case Studies
Find out how OneFlow solved
mineral scale issues for these
commercial installations.
Learn More FAQ
Where OneFlow works well,
where it should not be used,
water quality requirements, and
more are covered.
Read the FAQ OneFlow Online Training
Watts Works offers OneFlow courses that work with your limited schedule, available when and where it's convenient for you. Wholesalers, contractors, and engineers are invited to participate in our Learn & Earn program which provides tokens after successfully completing e-learning courses. Tokens can then be redeemed for lifestyle merchandise.
Tip the Scale & Grow Your Business
Add OneFlow Systems to Your Portfolio Today