BHD-100 Floor Drain
Discontinued
Hub Drain
BHD-100 AISI Type 304 stainless steel hub drain with bottom outlet.
US Order # / Description
BHD-102 / 2"(50) x 6"(160) Stainless Steel Hub Drain
BHD-103 / 3"(75) x 6"(160) Stainless Steel Hub Drain
BHD-104 / 4"(110) x 6"(160) Stainless Steel Hub Drain
BHD-106 / 6"(160) x 10"(250) Stainless Steel Hub Drain
BHD-108 / 8"(200) x 10"(250) Stainless Steel Hub Drain