UPPER PART - (774.402.000)
Part Of the Series: Upper part-No membrane-200
Type no.: 774.402.000
EAN no.: 5705499111989
RSK no.: 7123988
NRF no.: 3396425
LVI no.: 3303821
Size: 200x200
UPPER PART
-Floor: concrete and tiled
-Frame: 200x200mm
-Stainless steel: AISI304/EN1.4301
Part of USA order number: BFD-113, BFD-113-SO, BFD-113-TPT, BFD-114, BFD-114-SO, BFD-123, BFD-213, BFD-213-SO, BFD-214, BFD-214-SO, BFD-214-TPT
Product Specification | |
---|---|
Field of Application | Industrial |
Floor | Concrete / Tiled |
Material | AISI 304 |
Material (EN) | EN 1.4301 |
Number of Screw Holes | 0 |
Outlet dia. (mm) | 160 |
Outlet Diameter (Inch) | 6 |
Shape | Square |
Size (mm) | 200x200 |
Size of Frame (Inch) | 7-7/8 x 7-7/8 |
Weight (kg) | 1.85 |
Weight (lbs) | 4.08 |
-
Approval Information
For approval information, please refer to the below approval certificates.