REDUCER ECCENTRIC - (850.110.075 S)
Part Of the Series: Reducer-eccentric
Type no.: 850.110.075 S
EAN no.: 5705499403190
VVS no.: 160261407
RSK no.: 1550392
NRF no.: 2170946
LVI no.: 0252359
REDUCER ECCENTRIC
-Diameter: Ø110mm to Ø75mm
-Stainless steel: AISI316L/EN1.4404
Part of USA order number: BFD-343-SO
Product Specification | |
---|---|
Length (mm) | 104 |
Material | AISI 316L |
Material (EN) | EN 1.4404 |
Outlet dia. (mm) | 75 |
Outlet Diameter (Inch) | 3 |
Weight (kg) | 0.55 |
Weight (lbs) | 1.21 |
-
Approval Information
For approval information, please refer to the below approval certificates.
US - IAPMO File No.3247-EuroPipe
AUS - WMKT00204 - 24
DK - VA 2.12/19349 EuroPipe DS432
AUS - HACCP Region 1
FR - DTA 14.1/12-1811_V3 EuroPipe
NO - 0692-22
EU - HACCP Region 4 KR - Type Approval CPH42135-PE001 RS - 22.10018.262 DNV - TAP0000023-rev3 MARINE - R4547 NATO CODIFICATION SYSTEM RU - 0212322 Pipes-21 UR - 1055745 Achilles Certificate - 46702-22 PL - Hygienic Certificate - All Products ABS - LD1716353-PDA Bureau Veritas, 02375-I0 RINA -MAC285119XG EuroPipe Lloyds Register LR22419510TA