REDUCER ECCENTRIC - (850.075.050 S)
Part Of the Series: Reducer-eccentric
Type no.: 850.075.050 S
EAN no.: 5705499403121
RSK no.: 1550390
NRF no.: 2172687
LVI no.: 0252356
REDUCER ECCENTRIC
-Diameter: Ø75mm to Ø50mm
-Stainless steel: AISI316L/EN1.4404
Part of USA order number: BFD-552
Product Specification | |
---|---|
Length (mm) | 80 |
Material | AISI 316L |
Material (EN) | EN 1.4404 |
Outlet dia. (mm) | 50 |
Outlet Diameter (Inch) | 2 |
Weight (kg) | 0.28 |
Weight (lbs) | 0.62 |
-
Approval Information
For approval information, please refer to the below approval certificates.
DK - VA 2.12/19349 EuroPipe DS432
AUS - WMKT00204 - 24
FR - DTA 14.1/12-1811_V3 EuroPipe
US - IAPMO File No.3247-EuroPipe
AUS - HACCP Region 1
NO - 0692-22
EU - HACCP Region 4 RU - 0212322 Pipes-21 PL - Hygienic Certificate - All Products RINA -MAC285119XG EuroPipe Lloyds Register LR22419510TA DNV - TAP0000023-rev3 UR - 1055745 RS - 22.10018.262 Bureau Veritas, 02375-I0 MARINE - R4547 NATO CODIFICATION SYSTEM KR - Type Approval CPH42135-PE001 Achilles Certificate - 46702-22 ABS - LD1716353-PDA