STA-RITE
Booster Pumps
Sales Channel: Dealer
<p>Sta-Rite centrifugal booster pumps are highly durable booster pumps available for use in reverse osmosis systems. A unique impeller design minimizes thrust loads, allowing for continuous operation without damage to motor bearings, mechanical seals, or pump hydraulic components. The discharge, motor adapter and base, shell and shaft are made of stainless steel for maximum corrosion resistance</p>
Features
- Designed for exceptional durability
- Electrical components are protected from dirt, dust, and insects
- Motor winding insulation protects against excessive moisture and contaminants
- Precision molded acetal impellers for perfect balance and smooth efficient operation
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific STA-RITE
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |