J.A.W. Reagent Kit for Municipal Instrumentation

J..A.W. (Just Add Water) Kit Reagents for the CLX Chlorine Monitor

  • Specifically formulated for use in the CLX Chlorine Monitor
  • Extended shelf life of 5 years before being mixed
  • Just add water
  • 30 day kits

Select options below to identify the UPC, Order Code, and Repair Kit for a specific J.A.W. Reagent Kit for Municipal Instrumentation

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA