LFFHB-1-PEX 6
Part of the LFFHB Series
Ordering Code: 0123548
UPC: 098268698343
Lead Free: YES
1/2 Pex Lead Free Frost Proof Wall Hydrant Wall Size 6 In with Vacuum Breaker
This 6 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It also includes a lead free brass vacuum breaker to provide backflow protection to the potable water supply. It is designed for easy field service with a replaceable bibb washer to allow for repair inline without removing the sill cock from the water line. This wall hydrant consists of a lead free brass body with nickel plated finish, 0.8 MM thick copper tube, 1/2 inch crimp inlet for PEX tubing, 3/4 inch hose outlet, and a steel hand wheel.
Features
- Frost proof design drains automatically
- Vacuum breaker for backflow protection
- 1/2 inch crimp inlet connection
- Positive seat water shut off
Specifications | |
---|---|
Body Finish | Nickel Plated |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268698343 |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | PEX |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0123548 |
Series | LFFHB |
Wall Thickness | 6 IN |
With Vacuum Breaker | Yes |