3/4 LFBRVM1PXPXC-125
Part of the LFBRVM1 Series
Ordering Code: 0125565
UPC: 098268094268
Lead Free: YES
3/4 IN Lead Free Combination Ball and Relief Valve, Chrome Plated Ball and Stem, PEX x PEX x Compression, 125 psi
This 3/4 inch lead free combination ball valve and relief valve is used in commercial and residential applications on water heater installations. It consists of a lead free bronze full port body with 3/4 inch PEX x PEX reduced port inlet and outlet connections, chrome plated lead free brass ball, blowout-proof lead free brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and zinc plated carbon steel handle. The relief valve outlet includes a drain tube connection with a 3/4 inch compression fitting. It has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. The pressure rating is 400 psi and the pressure relief is set at 125 psi (8.6 bar).
Features
- Easy installation
- Low profile design
- Full port ball valve
- Blowout proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Does Not Apply To Product |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268094268 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125565 |
Port Type | Full |
Seat Material | PTFE |
Series | LFBRVM1 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |