FBVS-3C
Discontinued
2-Piece, Full Port, Brass Ball Valves with Stainless Steel Ball & Stem
Series FBV-3C-SS & FBVS-3C-SS 2-Piece, Full Port, Brass Ball Valves with Stainless Steel Ball & Stem are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, 304 stainless steel ball, brass adapter, and steel handle. Model FBV-3C-SS has female NPT end connections. Model FBVS-3C-SS has solder end connections. Pressure Rating is 600psi WOG and 150psi WSP.
Features
- Used in commercial and industrial applications for a full range of liquids and gases
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Recommended for open/close applications
- Comply to MSS-SP-110 standard
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBVS-3C
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |