Riser Adapter FNPT x Flange 3
Part of the TR2 Series
Ordering Code: 88008702
UPC: 098268549829
Lead Free: YES
3 IN Stainless Steel Riser, FNPT x Flange Adapter
This 3 inch adapter is used to convert the MNPT end of a Watts Transition Riser (TR2) to a 150 class ANSI B16.5 flange. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to 150 class flange
- Stainless steel construction
- For use with Watts TR2
- 3 IN Nominal size
Specifications | |
---|---|
Brand | Watts |
EAN | 098268549829 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 88008702 |
Series | TR2 |