Riser Adapter FNPT x Flange 2
Part of the TR2 Series
Ordering Code: 88008700
UPC: 098268549812
Lead Free: YES
2 IN Stainless Steel Riser, FNPT x Flange Adapter
This 2 inch adapter is used to convert the MNPT end of an Watts Transition Riser (TR2) to a 150 class ANSI B16.5 flange. It is made of 304 stainless steel and should be installed according to the manufacturer's directions contained in the riser installation instructions.
Features
- Converts MNPT to 150 class flange
- Stainless steel construction
- For use with Watts TR2
- 2 IN Nominal size
Specifications | |
---|---|
Brand | Watts |
EAN | 098268549812 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 88008700 |
Series | TR2 |