LF223-B-U-HP 3/4
Part of the LF223 Series
Ordering Code: 88006537
UPC: 098268176629
Lead Free: YES
3/4 IN Lead Free High Capacity Water Pressure Reducing Valve, NPT Thread Union x NPT Female, Bypass, High Pressure Range 50-145 psi
This 3/4 inch high capacity lead free water pressure reducing valve is used in high pressure applications and is commonly installed at the meter in residential, commercial and industrial buildings. It is designed to control the water pressure flowing to all the appliances and outlets within the building and provides an inexpensive means of supplying lower, more functional water pressure to outlets and appliances. It features a lead free cast copper silicon alloy body construction, bypass to control thermal expansion pressure, NPT threaded union inlet by NPT female threaded outlet connections, high temperature resisting enlarged diaphragm for hot or cold temperatures, a sealed spring cage and seat orifice for high capacity performance. The high pressure range is 50 to 145 psi (3.45 to 10.0 bar).
Features
- NPT threaded union inlet by NPT threaded female outlet
- Lead free cast copper silicon alloy body construction
- Bypass feature controls thermal expansion pressure
- High pressure range 50 to 145 psi (3.45 to 10.0 bar)
- Listed by IAPMO and NSF 61 Commercial Hot
- Disc holder removable for replacement of disc without dismantling the valve, no special tools are required
- Sensitive spring and large diaphragm for accurate pressure control
- High temperature resisting diaphragm for hot or cold water
- Sealed spring cage
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 50 to 145 |
Adjustable Reduced Pressure Range-BAR | 3.4 to 10 |
Body Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268176629 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | 50 to 145 PSI |
High Pressure Reduced Pressure Setting | 50 PSI |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 88006537 |
Series | LF223 |
Standard Reduced Pressure Setting-BAR | 9999.00 |
Standard Reduced Pressure Setting-PSI | 9999 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |