LFCS

Discontinued

Lead Free* Check Stop Valves

  • Performs triple duty: check valve, shutoff valve, and strainer
  • Functions as check valve to protect against hot and cold water supply cross flow
  • Functions as shutoff valve to facilitate service of the mixing valve and strainer
  • Strainer protects mixing valves from dirt and other debris

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFCS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA