LFiDROSET CSD
Lead Free* Flow Measurement and Balancing Valve for Potable Water Systems
The LFiDROSET™ CSD calibrated flow measuring and balancing valves are designed for potable water systems. Features patented integrated flow measurement technology, large dial for direct reading of flow, hand wheel for setting flow rate without the need for tools, and positive shut-off ball valve. The LFiDROSET CSD features Lead Free* construction to comply with Lead Free* installation requirements.
Faster, more accurate balancing:
• 100% factory tested and calibrated to +/- 10% accuracy (read more)
• Gauge reads flow directly with no external instruments, no calculations, no guesswork
• Lockable hand wheel quickly and easily sets flow with no tools
• Balancing turn-down ratio of up to 25:1 covers broad range design flow requirements
• Models available in 1/2 inch to 1-inch sizes
• Models: LFCSD-050, LFCSD-075, and LFCSD-100
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFiDROSET CSD
No results found
Share this Product
LFiDROSET CSD Factory Testing and Calibration
Every LFiDROSET CSD is 100% factory tested to a minimum accuracy of +/- 10% as per industry standard. Using the master meter method of flow measurement calibration, two Model ASAMG signal converters (+/- 0.5% accuracy) are used to establish the reference flow on the test stand to which the iDroset direct read-out is compared. The flow accuracy is measured at four points within the flow range rating of the model being tested.
Samples that do not pass the test are recalibrated by a factory technician and tested again. No iDroset leaves the factory until it meets the +/- 10% accuracy standard.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |