SF-WLPP-.75-45E
This 45 degree elbow is made from Schedule 40 Whiteline polypropylene. It features a .75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 45 Degree
- 3/4 IN
- Socket Fuse
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 3/4 IN |
ProductFamily | Whiteline |