WP27P-16PB
Part of the WP27P Series
Ordering Code: 0650820
UPC: 098268316193
Lead Free: YES
1 In Cf Poly Alloy Pex Test Plug, Polybag
This 1 inch crimp poly alloy PEX test plug is used for pressure testing the system. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 10.
Features
- NSF-PW, B137.5, ASTM F877, F1259 certified
- For use with SDR-9 PEX pipe
- Used to pressure test the system
- Poly alloy
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1 IN |
Connection Size-Metric | 25 MM |
Connection Type | Crimped |
EAN | 098268316193 |
Finish | Plastic |
Fitting Name | Plug |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Part Number | 0650820 |
Series | WP27P |
Suitable for Gas Service | No |
Thread Type | Does Not Apply To Product |