FLT Stems
Brass with Threads on Both Ends
Heavy Duty Stems are available in 10 to 12 in. (250 to 300mm) lengths with threads on both ends. These stems are manufactured out of heavy duty brass.
Features
- Heavy duty
- threads on both ends
- Brass body construction
- Available in 10 to 12 in lengths
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLT Stems
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |