CP14-1SS
Rate-of-Flow Pilot
Series CP14-1SS is a direct acting, diaphragm actuated Pilot that senses and responds to changes in a differential pressure signal. The differential pressure signal is usually created by an orifice plate located inline either upstream or downstream of the Main Valve. The Pilot has two sensing chambers, one above and one below the diaphragm. The low pressure signal is sensed above the diaphragm, and the high pressure signal is sensed below the diaphragm. An increase in flow rate causes the differential pressure across the orifice plate to increase. The Pilot modulates toward a closed position when the differential pressure signal increases above the control setpoint, causing the Main Valve to modulate toward a closed position, decreasing flow rate. A decrease in flow rate causes the differential pressure across the orifice plate to decrease. The Pilot modulates toward an open position when the differential pressure signal decreases below the control setpoint, causing the Main Valve to modulate toward an open position, increasing flow rate. Turning the adjustment screw clockwise raises the control setpoint, increasing flow rate. Turning the adjustment screw counterclockwise lowers the control setpoint, decreasing flow rate. The CP14-1SS is equipped with one 3/8 in NPT inlet and three outlet ports for ease of installation, and two 1/8 in NPT sensing ports. The 1/8 in sensing port above the diaphragm is used to monitor the low pressure differential signal, and the sensing port below the diaphragm is used to monitor the high pressure differential signal.
Features
- Pilot senses and responds to changes in a differential pressure signal
- The differential pressure signal is usually created by an orifice plate located downstream of the Main Valve
- Flow rate can be adjusted with a top-mounted screw
- 3/8 in. NPT inlet
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CP14-1SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |