Valves with Press Connections

Hero 2_Press Tool
Watts Valves with Press Connections flyer with a download text

Under PRESSure

Make soldering a thing of the past. We now offer a comprehensive line of valves with press connections for light commercial and residential applications. These valves can be used for both new construction and renovation projects in place of a solder joint.

The possibilities are endless:

  • Join copper tubing to brass and bronze fittings without soldering
  • Create a strong, reliable, watertight seal in a fraction of the time
  • Avoid the fire hazard of soldering – no burn permits required
  • Save time and labor in both new installations and repairs

Valves with Press Connections

25AUB-Z3 Product Image

LF25AUB-Z3

LF25AUB Z3
N45B Product Image

LFN45B-M1

LFN45B
Product Image - LFN45B-PRESS

LFN45B-L

LFN45B L
LF1170 Product Image

LF1170

LF1170
9D Product Image

9D

9D
B911 Product Image

B911

B911
BD911 Product Image

BD911

BD911
1156F Product Image

BD1156F

BD1156F
N55B Product Image

LFN55B-M1

LFN55B M1
LFMMV Product Image

LFMMV

LFMMV
Product Image - LF007-QT w/Press 1/2-1 inch sizes

LF007

LF007
Product Image - LF009M2QT w/Press 1/2-1 inch sizes

LF009

LF009
0068087 Product Image

IPF

IPF