170

Part of the Setpoint Controls Series

Ordering Code: 170

UPC: 779655017007

Wi-Fi Setpoint Control, One Stage Heat or One Stage Cool

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • Mobile app for iOS and Android, supports heating or cooling applications
  • Automatic software updates
  • Email error and warning notifications
  • Time clock updated from Internet
  • Away energy savings mode
  • English/French/Spanish languages
  • 3.5 inch color touchscreen
  • Selectable background colors
Specifications
Ambient Conditions Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing
Control Type Microprocessor control, this is not a safety (limit) control
Dimensions 4 5/8 IN H x 3 IN W x 15/16 IN D (118 x 76 x 24 mm)
Display 3.5 IN color touchscreen
Enclosure Material White PVC plastic
Enclosure NEMA Rating NEMA 1
Power Supply 15 to 30 V (ac/dc), 2 VA, Class 2
Relay 30 V (ac/dc), 2 A, Class 2 circuits
Sensor NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892