PWDM
Dual Media 45K Water Softener
Sales Channel: Wholesale
The Dual Media 45k water softener two tank unit, model PWDM545, is designed for residential use applications. Watts activated fine carbon media for pre-treatment are highly popular because they correct a wide range of water quality issues by removing chlorine, taste, odors, organic chemicals, and sediment. These units use components that are NSF 61 listed. The state-of-the-art computer programming increases efficiency and saves salt and water. The PWSCAB series control valve is manufactured from high-tech materials, engineered and tested to perform in the most demanding environments for a highly reliable valve platform. The exchange media is a high-capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. The resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner. The brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene. All surfaces contacted by water are made from 100 percent polymer components.
Features
- Complete whole house water treatment reduces chlorine tastes odors, sediment and iron in addition to water softening
- Highly reliable valve platform
- Exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWDM
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |