LFiDROSET CSD

Lead Free* Flow Measurement and Balancing Valve for Potable Water Systems

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFiDROSET CSD

LFiDROSET CSD Factory Testing and Calibration

Every LFiDROSET CSD is 100% factory tested to a minimum accuracy of +/- 10% as per industry standard. Using the master meter method of flow measurement calibration, two Model ASAMG signal converters (+/- 0.5% accuracy) are used to establish the reference flow on the test stand to which the iDroset direct read-out is compared. The flow accuracy is measured at four points within the flow range rating of the model being tested.

Samples that do not pass the test are recalibrated by a factory technician and tested again. No iDroset leaves the factory until it meets the +/- 10% accuracy standard.

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA